Categories
Keywords
AFCOM Carbon Cap centralized management Data Center Data Center Efficiency Data Center Energy Management Data Center Power Data Center Power Efficiency Data Center Rebate Energy Efficiency Energy Management KVM KVM over IP Power IQ Power Management Power Usage Effectiveness PUE Rack PDU Remote Access VirtualizationSubscribe
Connect on LinkedIn
Author Archives: Richard Dominach
Non-Blocked IP Access at Last !
A new Dominion KX II model is now available – the Dominion KX2-808. The DKX2-808 enables 8 simultaneous remote/IP connections to 8 servers or PC’s. The DKX2-808 is unique among the KX II models since it provides “non-blocked” access, i.e. … Continue reading
Posted in Access and Management, Blade Management, Government Security Compliance, KVM
Tagged blade, KVM, KVM over IP, kx, kx2, non-blocked, paragon
Leave a comment
Announcing Dominion LX – Affordable KVM-over-IP for SMB’s
Raritan has just announced the Dominion LX series of KVM-over-IP appliances. The Dominion LX is a family of affordable, high-quality KVM-over-IP switches with single power, single LAN and virtual media. Targeted towards small and midsize businesses (SMB) with less than … Continue reading
Posted in Access and Management, Data Center, KVM, Remote Office Management
Tagged bios, KVM, KVM over IP, Remote Access, Security, smb, virtual media
Leave a comment
KVM Security Article in Inside Networks
In the October issue of the UK’s Inside Networks magazine, on pages 40 to 43, I discuss remote access for IT Administrators with a focus on the security requirements for secure remote access. Click here to access the article (pages … Continue reading
Posted in Access and Management, Data Center, Government Security Compliance, KVM
Tagged KVM, KVM over IP, Security
Leave a comment
Dominion KX II Release 2.4 Available
Dominion® KX II is Raritan’s enterprise-class, KVM-over-IP switch that provides anytime, anywhere remote access and control. Release 2.4 provides many new and exciting features including (1) mobile KVM access via Apple iPad /iPhone and (2) digital audio over IP for … Continue reading
Dominion KSX II Firmware Update – Release 2.3
The Dominion KSX II combo KVM/IP and secure console server has been upgraded to include all KX II Release 2.3 features, except tiering/cascading. This includes FIPS 140-2 encryption, Smart Card/CAC and other security features, making it ideal for government, military … Continue reading
Bandwidth Usage for KX II HD 1080p Resolution?
A customer recently asked how much bandwidth the Dominion KX II KVM-over-IP access uses, specifically for the full HD (1920×1080) resolution. This is a common user question. The answer is as follows. There is no fixed bandwidth for the KX … Continue reading
Data Center Disaster Recovery Tools
There are many types of “disasters” that can occur in a data center. These can range from an all encompassing failure to the loss of certain critical IT services. These can happen at any time related to human error, system … Continue reading
IT Productivity Boosts
IT administrators are the consummate multi-taskers! Never have I seen a job with more to do, more interruptions, and more #1 priorities. KVM-over-IP and Access Systems can be a huge benefit giving IT admins instant, remote access to hundreds or … Continue reading
New Dominion KX II Firmware v2.3 Available
Dominion KX II Release 2.3 is now available on raritan.com for customer download. With this new firmware, the KX II will support “tiering,” two levels of connection supporting the access of up to 1024 servers. In addition, the the Dominion … Continue reading