Products

Power Distribution

Intelligent Rack PDUs - PX

The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. There are over 600 off-the-shelf models available, dozens of which are in stock and ready to ship. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.


PX Inline Meters

Manage power more effectively with a solution that gathers critical data from your basic rack PDUs. Raritan's PX-3000 Series Inline Meters are a new line of intelligent inline power meters that easily add power, energy and rack environment data collection capabilities to stand-alone IT equipment and basic or dumb rack power distribution units (PDUs).


Transfer Switches

Raritan’s hybrid rack transfer switches use electromechanical relays and silicon-controlled rectifiers (SCRs) to transfer a load between two sources. The result is performance and reliability that exceeds that of standard automatic transfer switches (ATS) at a lower price point than static transfer switches (STS).


Branch Circuit Monitor

Raritan's all new intelligent Branch Circuit Monitoring (BCM) system provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP or overhead busway. Add metering to an existing data center, or install with a new construction.

Learn More


Residual Current Monitoring

Residual and Leakage Current is a critical condition impacting the data center. In order to avoid dangerous situations for the personnel and the equipment, it is key to monitor leakage current coming from the IT equipment.