PX Inline Meters

PX Inline Meters

Single and Three-Phase Inline Power Metering

The PX-3000 Series Inline Power Meters simplify management of power usage and environmental conditions in the data center while allowing you to monitor the power on dedicated circuits. There is no need to remove or re-cable IT equipment. Just wire the inline meter into existing circuits and get real-time remote power monitoring, including current (amps), voltage, power (kVA, kW) and energy consumption (kWh) to +/– 1% accuracy.  Plus they're sensor ready to support rack temperature and humidity monitoring.

Features

Web-based Remote Power Monitoring

Real-time remote circuit-level/line-level power monitoring of current (amps), voltage, power (kVA, kW), power factor and energy consumption (kWh) with ISO/IEC +/- 1% billing-grade accuracy

Broad Array of Configuration Choices

The PX-3000 series is available in 1U and 0U form factors with AC terminals, IEC C20/C19, Clipsal, and NEMA plugs & recptacles. Available in 1, 2, 3, and 4 circuit models, 100V Single to 415V three phase.

Sensors to Optimize Your Environment

Optional sensor ports for plug-and-play environmental sensors that allow you to monitor temperature, humidity, airflow and other environmental conditions.

Works with Raritan's DCIM Monitoring

To maximize your Intelligent Inline Meter and Environment Sensor investment, choose Raritan's Power IQ DCIM Monitoring solution with configurable dashboards to see real-time power loads, trends, and capacity forecasts.

Additional Features

Accurate Rack Metering

Monitor power on single and three phase lines coming into each rack, make informed capacity planning decisions, and efficiently utilize power resources with 1% billing grade accuracy.

Receive Advanced Alerts

Users can define thresholds and receive alerts via SNMP, email, and syslog when thresholds are crossed for both power and environmental events.

Secure and Encrypted

Directory services support providing advanced authorization options, including permissions, LDAP/S, RADIUS and Active Directory®. 256-bit AES encryption and strong passwords keep you safe.


Powerful Smart Controller

Built-in connectivity for environment sensors, serial, KVM, USB, wired or wireless network, and asset management tagging makes this the smartest Inline Meter controller available today.

LED Display and Alarms

See power consumption at the rack and get alarms for unbalanced loads based on user-adjustable thresholds. Load balance lines and circuits and increase efficiency.

Sampling and Buffering

End users can choose the frequency at which they monitor power and the amount of data they gather to fine tuning power visibility.



Ready to Learn More?

Solution Brief

Download the Intelligent Inline Meter Solution Brief.

Download Now

Online Demo

Schedule a demo to learn more about our Inline Meters.

Schedule Today

Contact Us

Contact a product specialist to learn more about Raritan Inline Meters.

Contact Us Today