Products

Cat5 KVM Switches

Centralized Server Management

CommandCenter® Secure Gateway

CommandCenter Secure Gateway (CC-SG) is a series of all-in-one hardware or virtual appliances that consolidate access to PCs, physical servers, virtual servers, KVM switches, and serial console servers. There’s also support for remote access and power control through service processors and IP tools including: HP® iLO, Dell ® DRAC, IBM® RSA II and IMM, IPMI, RDP, VNC, SSH, and Telnet, as well as web browser applications.

Learn More


DCIM Software

Power IQ®

DCIM Monitoring Software - Power IQ®, enables data center and facility managers to closely monitor and efficiently utilize their existing data center power infrastructure. Data center health maps, power analytics, cooling charts, and reports provide the tools to alert you to potential trouble and understand real-time power load, trends, and capacity at all levels of infrastructure. A configurable dashboard provides vendor agnostic views of power capacity, environmental health, and energy consumption.


Desktop KVM Switches

expreZo EZswitch

An affordable 8 or 16-port single-user KVM switch for desktop or at-the-rack switching of devices in smaller server and computer rooms. Pre-packaged and bundled with KVM cables.


CompuSwitch®

A single-user multi-platform KVM switch, available in models for two, four and eight computers, expandable to control up to 64 computers. Desktop or at-the-rack access in small to medium server and computer rooms.


KVM and Serial Accessories

Dominion® Accessories

Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III KVM-over-IP switch.


Computer Interface Modules

Raritan offers a full line of CIMs to support a variety of platforms and applications.


Converters, Adapters and Emulators

Raritan's full line of converters, adapters and emulators for support of multi-platform devices.


CAT5 Reach DVI Extender

Raritan’s Cat5 Reach DVI KVM Extender provides 1080p HD video quality while enabling extended remote access to DVI and VGA ports on PCs, servers or KVM switches.


Dominion KX III User Station

La station utilisateur Dominion® KX III est un appareil autonome qui offre un accès IP hautement performant aux serveurs connectés aux commutateurs Dominion® KX III.


KVM-OVER-IP Switches

Dominion® KX III

KX III is a series of high performance KVM-over-IP switches for data centers, labs and server rooms. A single switch can connect to 8, 16, 32, or 64 multi-platform servers and serial devices. It accommodates 1, 2, 4, or 8 remote users and 1 local user. Easily connect to VGA, HDMI, DVI, DisplayPort, USB, PS/2 and serial ports. The high performance User Station is perfect for broadcast studios, labs and control rooms.

Learn More


Dominion® KX II 101 (V2)

Palm-sized, single port KVM-over-IP for web-based remote management of a single server or a KVM-over-IP extender for an analog KVM switch. An ideal solution for Development and Test labs, retail/point-of-sale displays, signage, and kiosks, as well as mobile and temporary applications for conventions, construction, medical, and military applications.


Dominion® LX

The Dominion LX offers high quality BIOS-level, KVM-over-IP remote management for 1 or 2 users, 8 or 16 ports and up to 256 servers with tiering. Designed for small to mid-sized businesses (SMBs), some models even include cable bundle options for an affordable KVM-over-IP investment.


Dominion® KSX II

The all-in-one Dominion KSX II provides remote KVM-over-IP and serial console management from a single unit. An ideal solution for branch/remote offices and retail stores and racks with both serial and KVM-managed devices.


Power Accessories

Rackmount Brackets

Make sure your Raritan devices fit perfectly in your rack opening with these custom Raritan rack mount brackets.


SecureLock® Power Cords

Prevent accidental power cord disconnects with SecureLock - an integrated locking system of power cords and rack PDU outlets which secures power cords to rack PDUs.


Cables

From KVM user console Ultra Thin Cables to Power Cords for rack PDU's and inline meters, Raritan has an answer for all your cabling needs with an array of options and sizes to support all platforms in your data center.


Professional Services

You’ve just purchased the latest Raritan gear for your data center. Now make sure it’s running the way it was designed to. Raritan offers a range of services including on-site deployment, remote phone support, and training to help you get the most out of your investment.


Power Distribution

Intelligent Rack PDUs - PX

The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. There are over 600 off-the-shelf models available, dozens of which are in stock and ready to ship. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.


PX Inline Meters

Manage power more effectively with a solution that gathers critical data from your basic rack PDUs. Raritan's PX-3000 Series Inline Meters are a new line of intelligent inline power meters that easily add power, energy and rack environment data collection capabilities to stand-alone IT equipment and basic or dumb rack power distribution units (PDUs).


Transfer Switches

Raritan’s hybrid rack transfer switches use electromechanical relays and silicon-controlled rectifiers (SCRs) to transfer a load between two sources. The result is performance and reliability that exceeds that of standard automatic transfer switches (ATS) at a lower price point than static transfer switches (STS).


Branch Circuit Monitor

Raritan's all new intelligent Branch Circuit Monitoring (BCM) system provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP or overhead busway. Add metering to an existing data center, or install with a new construction.

Learn More


Value Rack PDUs - PXE Series

PXE is a family of Intelligent Rack PDU's for the budget conscious buyer looking for an entry level iPDU solution to gain more insight into power consumption and environment monitoring. With several off-the-shelf popular configurations to choose from, PXE is a reliable choice to start monitoring now.


Rack Management

Intelligent Asset Tags and Sensors

Raritan’s Asset Management Tags and Sensors, combined with Raritan’s DCIM software, provide an accurate, automated, real-time inventory of all IT assets and their locations.


EMX - Smart Rack Controller

Raritan’s smart rack controller is a central access point for all of Raritan’s environmental sensors such as temperature and humidity, and in conjunction with Raritan’s data center infrastructure management solution (DCIM) provides sensor readings and asset management.


Environment Sensors

Environmental sensors to help data center managers understand hot spots, efficiently and optimally cool equipment and manage the risks associated with static electricity.


Rackmount Console Drawers

MasterConsole Digital LED

Raritan’s next generation LCD console drawers with integrated KVM switch is for small to midsized (SMB) IT environments. The product features a 17” LCD drawer with an integrated KVM switch that supports 8 or 16 connected devices with a single at-the-rack user console for space saving and convenient server access. The digital KVM interface supports VGA, DVI, HDMI, DisplayPort video and stereo audio.


LCD Console Drawers

Raritan's 17" and 19" LED-backlit LCD Console Drawers connect to your existing KVM switches and provide video, keyboard, and touchpad functionality for managing multiple servers from a single location.


Serial Console Servers

Dominion® SX II

The SX II next-generation serial console servers provide IT and network administrators secure, serial-over-IP access and control of serial devices -- anytime, anywhere. The SX II is the most powerful, secure, reliable and easy-to-use console server on the market. SX II provides convenient, Java-free access to servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless / telecom equipment.

Learn More


Dominion® KSX II

The all-in-one Dominion KSX II provides remote KVM-over-IP and serial console management from a single unit. An ideal solution for branch/remote offices and retail stores and racks with both serial and KVM-managed devices.