CAT5 Reach DVI Extender

DVI and VGA KVM Extender

The Cat5 Reach DVI KVM Extender provides 1080p HD video quality and protection by enabling remote access to DVI and VGA ports on PCs, Servers or KVM switches.  The remote user console (USB keyboard and mouse, video, audio and IR control) can be up to 500 feet away (3000 feet with daisy-chaining) from the remote device.  A local console is also available.

With Cat5 Reach DVI, PCs, servers or KVM switches can be placed in non-harsh environments - protecting your equipment and minimizing your risk.

Learn More About
CAT5 Reach DVI Extender


Superior Video Resolution

Up to 1920x1080 high definition 1080p video resolution and video sharing to multiple receivers via Ethernet switches or hubs.


Local and Remote Console Access

Dual console support enables local and remote control up to 500 feet (3000 feet via daisy-chained Ethernet switches or hubs) away from the remote device.


Audio-Visual Connections

Cat5 Reach DVI with its support for DVI/VGA, audio, and infrared control (IR) can connect to your audio-visual devices such as monitors, DVD players, and video servers.


Multiple Connections

The remote user console supports USB keyboard, USB mouse, video, audio speaker, microphone, EDID emulation and Infrared (IR) remote control

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about our KVM extenders.

Schedule Today

Have a Question?

Speak to us to learn more about Raritan KVM extenders.

Contact Us