Dominion® KX II-101

Single Port KVM-over-IP Switch

The Raritan Dominion KX II-101 is a single port, KVM-over-IP switch that provides the secure BIOS level IP access and control of a full-featured KVM-over-IP switch in an inexpensive, portable, non-blocking, palm-size package.

It’s perfect for branch offices, development and  test labs, and non-traditional environments like: Retail/point-of-sale displays, signage and kiosks; or temporary applications for conventions, construction, medical, and military applications.



Fits In the Palm of Your Hand

Palm-size and portable, it can also be mounted on the side of a rack, making it ideal for small, remote locations with limited space.


Remote BIOS-Level Adminstration

LAN, WAN, Internet, mobile & dial-up access, allowing up to 8 remote admins BIOS-level access to troubleshoot, reconfigure, reboot and power cycle servers remotely.


Virtual Media over IP

Comes equipped with virtual media to enable remote tasks such as software installation, remote booting and diagnostics, using a variety of CD, DVD, USB, internal and remote drives and images.


Single Pane of Glass

When used with Raritan’s CommandCenter Secure Gateway, scales to accommodate hundreds of users and thousands of devices, and switch power equipment on or off with a single click.

Additional Features

A Synchronized Mouse

Absolute Mouse Synchronization provides perfect synchronization without changing server mouse settings - the ultimate in plug-and-play!

Go Mobile

BIOS-level access and control of PCs and servers via Apple iPhones and iPads. Get emergency 24/7 out-of-hours access, as well as convenient everyday access.

Strong Security

Utilizes strong password settings, password retry lockout, and the Advanced Encryption Standard (AES). Also integrates with Active Directory®, using either LDAP or RADIUS.

Remote Power Reboot

Power up, power down or power cycle servers connected to optional Raritan PX iPDUs. A single click allows you to re-boot a hung or crashed server.

Multi-Function Serial Port

The Dominion KXII-101 is equipped with a multifunction serial port for local administration, remote power control or optional modem for out-of-band access.

High Performance Video

Remotely access digital applications on remote servers up to and including 1920x1080 HD video resolution, and advanced color calibration.

Topology Diagram

kx2 101 diagram

CommandCenter Centralized Access & Management

Dominion KVM and Serial appliances, including SX II, KX III, KSX II and KX2-101-V2, integrate with Raritan’s CommandCenter Secure Gateway. With the CommandCenter management system, administrators can manage multiple Raritan devices. Users can access hundreds or thousands of computer and networking devices from a single, integrated system. If you own five or more Raritan appliances, you should consider CommandCenter for centralized management and access.

CommandCenter Centralized Access and Management

CommandCenter also provides Remote Power Control, access to VMware Virtual Machines and support of in-band access solutions such as RDP, VNC, SSH and service processors from leading computer manufacturers. CC-SG is a perfect complement to the Power IQ Power Management Solution and enables power control of devices connected to multi-vendor PDU’s managed by Power IQ.

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX II-101 now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about the KX II 101.

Contact Us